Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium ILT, ILP
Schneider Electric VW3L5C10N05 Image

VW3L5C10N05

Schneider Electric VW3L5C10N05 Image
VW3L5C10N05

connector for assembly of cables - 1 female connector 16 pins wire crimp

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Connector for assembly of cables
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For Lexium integrated drive
    For stepper motor drive
    sale per indivisible quantity
    5
    Complementary
    range compatibility
    Lexium SD2
    product compatibility
    SD218PU20C
    SD218AU20C
    ILT2A361MN1A
    kit composition
    1 female connector 16 pins wire crimp
    net weight
    0.009 kg
    Packing Units
    Package 1 Weight
    0.009 kg
    Package 1 Height
    0.100 dm
    Package 1 width
    0.600 dm
    Package 1 Length
    0.800 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.