Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 05 & Motors
Schneider Electric VW3M8101R200 Image
Discontinued

VW3M8101R200

Green premium brand logo
Schneider Electric VW3M8101R200 Image
Discontinued
VW3M8101R200
Green premium brand logo

SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m

Show more characteristics
VW3M8101R200 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    SinCos Hiperface encoder cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    BSH all ratings
    BRH all ratings
    LXM05 all ratings
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    cable length
    20 m
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    electrical connection
    1 connector 12-way female Molex (servo drive side)
    1 connector industrial M23 (servo motor side)
    net weight
    4.35 kg
    Packing Units
    Package 1 Weight
    2.219 kg
    Package 1 Height
    0.700 dm
    Package 1 width
    3.700 dm
    Package 1 Length
    3.700 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8101R200 : SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    Description
    SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 66.3 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8101R200 : SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    Description
    SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 20 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 341.3 KB
    Date 6/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.