Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric VW3M8101R400 Image
Discontinued

VW3M8101R400

Green premium brand logo
Schneider Electric VW3M8101R400 Image
Discontinued
VW3M8101R400
Green premium brand logo

SinCos Hiperface encoder cable - between servomotor and servodrive - 40 m

Show more characteristics
VW3M8101R400  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    SinCos Hiperface encoder cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    LXM05 all ratings
    BSH all ratings
    BRH all ratings
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    cable length
    40 m
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    electrical connection
    1 connector 12-way female Molex (servo drive side)
    1 connector industrial M23 (servo motor side)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /