Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 05 & Motors
Schneider Electric VW3M8221R250 Image

VW3M8221R250

Schneider Electric VW3M8221R250 Image
VW3M8221R250

cable for creating control cord sets for encoders- 5x(2x0.25mm²)+(2x0.5mm²) -25m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Control cable
    product or component type
    Feedback cable
    device application
    For creating control cordsets for SinCos Hiperface encoders
    accessory / separate part destination
    From servo motor to servo drive
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    range compatibility
    Lexium 32
    Lexium 15
    Lexium 05
    cable length
    25 m
    net weight
    5.25 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8221R250 : VW3M8221R250_ROHS_CHINA_DECLARATION
    Description
    VW3M8221R250_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    VW3M8221R250_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8221R250 : VW3M8221R250_ROHS_DECLARATION
    Description
    VW3M8221R250_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    VW3M8221R250_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8221R250 : VW3M8221R250_REACH_DECLARATION
    Description
    VW3M8221R250_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    VW3M8221R250_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /