Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 32i
Schneider Electric VW3M9117 Image

VW3M9117

Schneider Electric VW3M9117 Image
VW3M9117

LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 32i
    product or component type
    Connector module
    accessory / separate part category
    Connection accessories
    electrical connection
    Industrial connector
    Complementary
    product compatibility
    Control unit LXM32i EtherCAT
    Control unit LXM32i Profinet
    accessory / separate part destination
    Motor BMI with control unit Lexium 32i
    range compatibility
    Lexium 32i
    communication interface
    EtherCAT
    Profinet
    input/output type
    4 discrete inputs
    2 discrete outputs
    discrete input logic
    Source
    net weight
    0.22 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages14
    • English7
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    • Turkish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 1/24/18
    Size pdf
    Size 2 MB
    Date 2/19/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32i ETH and BMi Integrated Servo Drive System, User Guide (Version 01)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the integrated servo drive system Lexium 32i ETH + BMi.
    Size pdf
    Size 9.7 MB
    Date 11/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the integrated servo drive system Lexium 32i ETH + BMi.
    Lexium 32i ETH 和 BMi 集成式伺服驱动系统 , 用户指南 (Version 01)
    Description
    本手册描述了集成式伺服驱动系统 Lexium 32i ETH + BMi 的技术特点、安装、调试、运行和维护工作。
    Size pdf
    Size 9.6 MB
    Date 11/1/17
    Description
    本手册描述了集成式伺服驱动系统 Lexium 32i ETH + BMi 的技术特点、安装、调试、运行和维护工作。
    Lexium 32i ETH et BMi Système servo-variateur intégré, Manuel de l''utilisateur (Version 01)
    Description
    Ce manuel décrit les caractéristiques techniques, l'installation, la mise en service, le fonctionnement et la maintenance du système servo variateur intégré Lexium 32i ETH + BMi.
    Size pdf
    Size 9.9 MB
    Date 11/1/17
    Description
    Ce manuel décrit les caractéristiques techniques, l'installation, la mise en service, le fonctionnement et la maintenance du système servo variateur intégré Lexium 32i ETH + BMi.
    Lexium 32i ETH und BMi Integriertes Servo-Antriebssystem, Handbuch (Version 01)
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme, Betrieb und Wartung des integrierten Servo-Antriebssystems Lexium 32i ETH + BMi.
    Size pdf
    Size 9.9 MB
    Date 11/1/17
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme, Betrieb und Wartung des integrierten Servo-Antriebssystems Lexium 32i ETH + BMi.
    Lexium 32i ETH e BMi Sistema di servoazionamento integrato, Manuale (Version 01)
    Description
    Questo manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio, il funzionamento e la manutenzione del sistema di servoazionamento integrato Lexium 32i ETH + BMi.
    Size pdf
    Size 10 MB
    Date 11/1/17
    Description
    Questo manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio, il funzionamento e la manutenzione del sistema di servoazionamento integrato Lexium 32i ETH + BMi.
    Lexium 32i ETH y BMi Sistema de servoaccionamiento integrado, Manual (Version 01)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del sistema de servoaccionamiento integrado Lexium 32i ETH + BMi.
    Size pdf
    Size 9.9 MB
    Date 11/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha, el manejo y el mantenimiento del sistema de servoaccionamiento integrado Lexium 32i ETH + BMi.
    Lexium 32i ETH ve BMi Entegre Servo Sürücü Sistemi, Kullanıcı Kılavuzu (Version 01)
    Description
    Bu kılavuz teknik özellikleri, kurulumu, devreye almayı, çalıştırmayı ve Lexium 32i ETH + BMi entegre servo sürücü sisteminin bakımını açıklar.
    Size pdf
    Size 9.7 MB
    Date 11/1/17
    Description
    Bu kılavuz teknik özellikleri, kurulumu, devreye almayı, çalıştırmayı ve Lexium 32i ETH + BMi entegre servo sürücü sisteminin bakımını açıklar.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VW3M9117: LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VW3M9117: LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 583.4 KB
    Date 1/31/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LEXIUM 32I MODULE ETHERNET M12;4 INPUTS/2 OUTPUTS M8 SOURCE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /