Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 32i
Schneider Electric VW3M94CAN45R03 Image

VW3M94CAN45R03

Schneider Electric VW3M94CAN45R03 Image
VW3M94CAN45R03

CANOPEN CORDSET 3M, M12 FEMALE - RJ45 MALE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Connection accessory
    product or component type
    Connecting cable
    product compatibility
    CANopen interface industrial block
    accessory / separate part destination
    CANopen bus
    Complementary
    range compatibility
    Lexium 32i
    electrical connection
    Male connector RJ45 - A coding - 5 ways - straight for bus IN
    Female connector M12
    cable length
    3 m
    net weight
    0.205 kg
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/24/18
    prp.document.label.format pdf
    Size 2 MB
    Date 2/19/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /