Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium SD3 & Motors
Schneider Electric VW3S8206R15 Image

VW3S8206R15

Green premium brand logo
Schneider Electric VW3S8206R15 Image
VW3S8206R15
Green premium brand logo

cable for pulse/direction signal - 24 V - 1.5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    Cable for pulse/direction signal
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD326 and Siemens programmable controller S7-300 FM353
    range compatibility
    Lexium SD3
    cable length
    1.5 m
    Complementary
    product compatibility
    SD326
    [Uc] control circuit voltage
    24 V
    electrical connection
    1 connector 24-pole Molex (SD326)
    1 connector SUB-D 15 (S7-300 FM353)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    170 g
    Package 1 Height
    3.5 cm
    Package 1 width
    22 cm
    Package 1 Length
    30 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8206R15 : cable for pulse/direction signal - 24 V - 1.5 m
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8206R15 : cable for pulse/direction signal - 24 V - 1.5 m
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8206R15 : cable for pulse/direction signal - 24 V - 1.5 m
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    cable for pulse/direction signal - 24 V - 1.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.