Welcome to the Schneider Electric corporate Website

Select your location

View all Base
Schneider Electric WDA101002 Image

WDA101002

Schneider Electric WDA101002 Image
WDA101002

One-way Switch - - 10AX - 250V - AC - Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Switch
    device presentation
    Mechanism
    colour tint
    White
    type of packing
    Group
    Complementary
    switch function
    1-way
    local signalling
    Without pilot light
    [In] rated current
    10 A
    [Ue] rated operational voltage
    250 V AC
    material
    ABS + PC
    number of modules
    1
    depth
    38.35 mm
    height
    25 mm
    width
    45 mm
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA101002 : One-way Switch - - 10AX - 250V - AC - Black
    Description
    One-way Switch - - 10AX - 250V - AC - Black
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    One-way Switch - - 10AX - 250V - AC - Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /