Welcome to the Schneider Electric corporate Website

Select your location

View all   Base
Schneider Electric WDA104152 Image
Discontinued

WDA104152

Schneider Electric WDA104152 Image
Discontinued
WDA104152

Double SO - Combined - 10A - 250V - Black

Show more characteristics
WDA104152 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Base
    product or component type
    Socket-outlet
    outlet standard
    Argentinean
    outlet poles configuration
    2 x 2P + E
    device presentation
    Mechanism
    cover plate colour tint
    Black
    Complementary
    device mounting
    Flush
    number of modules
    3 modules
    rated current
    10 A at 250 V AC 50/60 Hz
    fixing mode
    Clip-in
    material
    ABS + PC: socket-outlet
    connections - terminals
    Screw clamp terminals
    width
    45 mm
    height
    75.5 mm
    depth
    34.8 mm
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA104152 : Double SO - Combined - 10A - 250V - Black
    Description
    Double SO - Combined - 10A - 250V - Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Double SO - Combined - 10A - 250V - Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /