Welcome to the Schneider Electric corporate Website

Select your location

View all   Base
Schneider Electric WDA104491 Image

WDA104491

Schneider Electric WDA104491 Image
WDA104491

COVER FOR RJ45 S-ONE CONNECTOR CAT5e/6 BASE 1M WHITE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Cover plate for connector
    rocker, cover plate type
    Cover plate socket
    data socket type
    RJ45
    socket type
    Single socket-outlet
    type of packing
    Flow-pack
    Complementary
    colour
    Polar white
    colour tint
    Polar white
    product compatibility
    S-One DPM connector
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA104491 : COVER FOR RJ45 S-ONE CONNECTOR CAT5e/6 BASE 1M WHITE
    Description
    COVER FOR RJ45 S-ONE CONNECTOR CAT5e/6 BASE 1M WHITE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    COVER FOR RJ45 S-ONE CONNECTOR CAT5e/6 BASE 1M WHITE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /