Welcome to the Schneider Electric corporate Website

Select your location

View all Base
Schneider Electric WDA106002 Image

WDA106002

Schneider Electric WDA106002 Image
WDA106002

Timer Switch - 800W - 220V - Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Time delay switch
    device presentation
    Mechanism
    colour tint
    White
    type of packing
    Bag
    Complementary
    time delay range
    180 s
    [Ue] rated operational voltage
    220 V AC
    material
    ABS + PC
    number of modules
    2
    depth
    37 mm
    height
    45 mm
    width
    50 mm
    connections - terminals
    Pre-stripped wire terminations
    cable cross section
    1.5 mm²
    AWG gauge
    AWG 14
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA106002 : Timer Switch - 800W - 220V - Black
    Description
    Timer Switch - 800W - 220V - Black
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Timer Switch - 800W - 220V - Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /