Welcome to the Schneider Electric corporate Website

Select your location

View all   Base
Schneider Electric WDA107013 Image

WDA107013

Schneider Electric WDA107013 Image
WDA107013

1/2 blind module - ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Base
    product or component type
    Blind module
    device presentation
    Mechanism
    cover plate colour tint
    Ivory
    Complementary
    number of modules
    1/2 module
    fixing mode
    Clip-in
    material
    ABS + PC: fixing frame
    depth
    23 mm
    width
    45 mm
    height
    12.5 mm
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA107013 : 1/2 blind module - ivory
    Description
    1/2 blind module - ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    1/2 blind module - ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /