Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA58P04 Image
Discontinued

WDA58P04

Schneider Electric WDA58P04 Image
Discontinued
WDA58P04

Roda - front Plate Natural Plastic Roda Class - 3 modules - Orange

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Roda
    aesthetic name
    Roda Class
    product or component type
    Front plate
    colour tint
    Orange
    Complementary
    type of packing
    Group
    material
    ABS + PC
    height
    118 mm
    depth
    20 mm
    width
    88 mm
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Orange
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Orange
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Orange
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /