Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Roda
Schneider Electric WDA58P05 Image

WDA58P05

Schneider Electric WDA58P05 Image
WDA58P05

Roda - front Plate Natural Plastic Roda Class - 3 modules - Green Apple

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Roda
    aesthetic name
    Roda Class
    product or component type
    Front plate
    colour tint
    Apple green
    Complementary
    type of packing
    Group
    material
    ABS + PC
    height
    118 mm
    depth
    20 mm
    width
    88 mm
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA58P05 : Roda - front Plate Natural Plastic Roda Class - 3 modules - Green Apple
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Green Apple
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Green Apple
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.