Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Roda
Schneider Electric WDA65812 Image

WDA65812

Schneider Electric WDA65812 Image
WDA65812

Roda - USB charger 2.0 - 1A 127/220V - 1 module - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Roda
    product or component type
    USB charger
    fixing mode
    Fixed
    integrated connection type
    1 USB port 5 V DC, maximum load current: 1 A
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    range compatibility
    Roda fixing frame
    colour tint
    Grey
    surface finish
    Matt
    surface treatment
    Untreated
    number of modules
    1 module
    type of packing
    Flow-pack
    quantity per set
    Set of 8
    sale per indivisible quantity
    1
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    relative humidity
    15…95 %
    connector type
    USB 2.0
    [Ue] rated operational voltage
    127/250 V AC at 50/60 Hz
    maximum power consumption in W
    0.1 W
    input power
    5 W
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate): centre plate
    protection type
    Short time short-circuit protection
    number of terminals
    2 screw terminals
    screwdriver shape
    Phillips combined
    clamping connection capacity
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for rigid cable(s)
    wire stripping length
    7 mm
    product compatibility
    Apple
    Emblaze mobile
    Nokia
    Sony Ericsonn
    Research in Motion
    Qualcomm
    Atmel
    LGE
    Huawei Technologies
    Samsung
    Texas Instruments
    Motorola Mobility
    TCT mobile (ALCATEL)
    height
    43 mm
    width
    23 mm
    depth
    45 mm
    embedding depth
    42 mm
    net weight
    0.05 kg
    Environment
    standards
    EN 60950-1
    NEMA 5-15R
    EN 62684
    ETSI EN 300 489-34
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Acetone
    Ammonia
    UV resistant
    Petrol
    Bleach
    Liquid soap
    Hydrogen peroxide (H2O2)
    Window-cleaning fluid
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.025 kg
    Package 1 Height
    43.000 mm
    Package 1 width
    23.000 mm
    Package 1 Length
    45.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Single USB charger User Manual (Version 1)
    Description
    Miluz, Roda, Prime Modena, Prime Decor, Prime Lunare single USB charger User Manual
    prp.document.label.format pdf
    Size 1.7 MB
    Date 11/26/15
    Description
    Miluz, Roda, Prime Modena, Prime Decor, Prime Lunare single USB charger User Manual
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.1 KB
    Date 9/18/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA65812 : Roda - USB charger 2.0 - 1A 127/220V - 1 module - grey
    Description
    Roda - USB charger 2.0 - 1A 127/220V - 1 module - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Roda - USB charger 2.0 - 1A 127/220V - 1 module - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.