Welcome to the Schneider Electric corporate Website

Select your location

View all Exxact
Schneider Electric WDE000092 Image

WDE000092

Green premium brand logo
Schneider Electric WDE000092 Image
WDE000092
Green premium brand logo

Exxact Norwegian stove plug 2P 25A 250V AC - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Plug
    cover type
    Complete housing
    device presentation
    Complete product
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 10
    Complementary
    number of power socket outlets
    1 x 2P
    device mounting
    Wall mounted
    rated current
    25 A at 250 V AC
    connections - terminals
    Screw terminals
    cable cross section
    4…6 mm² flexible cable
    material
    Thermoplastic
    PC/ABS
    height
    32 mm
    width
    52 mm
    depth
    88 mm
    Environment
    standards
    CEE 7
    IEC 60884
    product certifications
    NEMKO
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 11/22/17
    Size pdf
    Size 212.5 KB
    Date 5/26/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE000092 : Exxact Norwegian stove plug 2P 25A 250V AC - white
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE000092 : Exxact Norwegian stove plug 2P 25A 250V AC - white
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE000092 : Exxact Norwegian stove plug 2P 25A 250V AC - white
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Exxact Norwegian stove plug 2P 25A 250V AC - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /