Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Robust
Schneider Electric WDE000940 Image

WDE000940

Schneider Electric WDE000940 Image
WDE000940

Robust - double USB charger 2.1 A - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Robust
    product or component type
    USB charger
    output current
    2.1 A
    Complementary
    device application
    Charger
    device mounting
    Flush
    device presentation
    Mechanism
    colour tint
    White
    surface treatment
    Untreated
    fixing mode
    By screws
    By claws
    type of packing
    Flow-pack
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    service life in hours
    30000 h 10.5 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    EN 60950-1
    EN 62684
    ETSI EN 301 489-4
    directives
    2004/108/EC - electromagnetic compatibility
    2002/96/EC - WEEE directive
    2002/95/EC - RoHS directive
    2006/95/EC - low voltage directive
    product certifications
    NEMKO
    FIMKO
    SEMKO
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish1
    • French2
    • German1
    • Greek1
    • Hungarian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Swedish1
    • Turkish1
    • Ukrainian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 183.5 KB
    Date 12/4/18
    Size pdf
    Size 407.5 KB
    Date 11/1/18
    Size pdf
    Size 211.4 KB
    Date 6/21/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 599.2 KB
    Date 5/4/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 728.4 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Robust - double USB charger 2.1 A - white
    Description
    Robust - double USB charger 2.1 A - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Robust - double USB charger 2.1 A - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Robust - double USB charger 2.1 A - white
    Description
    Robust - double USB charger 2.1 A - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Robust - double USB charger 2.1 A - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Robust - double USB charger 2.1 A - white
    Description
    Robust - double USB charger 2.1 A - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Robust - double USB charger 2.1 A - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /