Welcome to the Schneider Electric corporate Website

Select your location

View all Exxact
Schneider Electric WDE002433 Image

WDE002433

Green premium brand logo
Schneider Electric WDE002433 Image
WDE002433
Green premium brand logo

Exxact cover 2x LexCom white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Cover
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    2
    fixing mode
    Screw
    colour
    White
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    87 mm
    width
    87 mm
    projecting depth
    11.8 mm
    product compatibility
    All LexCom versions
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002433 : Exxact cover 2x LexCom white
    Description
    Exxact cover 2x LexCom white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Exxact cover 2x LexCom white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002433 : Exxact cover 2x LexCom white
    Description
    Exxact cover 2x LexCom white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Exxact cover 2x LexCom white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002433 : Exxact cover 2x LexCom white
    Description
    Exxact cover 2x LexCom white
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Exxact cover 2x LexCom white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /