Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact™ Surface
Schneider Electric WDE002797 Image

WDE002797

Green premium brand logo
Schneider Electric WDE002797 Image
WDE002797
Green premium brand logo

Exxact marking sign 9 or 12mm label

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Marking sign
    quantity per set
    10 pieces
    Complementary
    wiring device mounting
    Surface
    Flush
    product destination
    For 9 and 12 mm label
    mounting location
    Below metal supporting frame
    colour
    White
    material
    ABS + PC + metal
    height
    45 mm
    width
    68 mm
    depth
    7 mm
    Environment
    product certifications
    SEMKO
    FIMKO
    CE
    NEMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.6 KB
    Date 4/7/15
    Size pdf
    Size 795.6 KB
    Date 3/18/15
    Size pdf
    Size 360.2 KB
    Date 3/16/15
    Size pdf
    Size 511.7 KB
    Date 4/6/10
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet for Exxact Marking Sign (Version 00)
    Description
    Instruction Sheet for Exxact Marking Sign
    Size pdf
    Size 6.5 MB
    Date 3/7/19
    Description
    Instruction Sheet for Exxact Marking Sign
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact marking sign 9 or 12mm label
    Description
    Exxact marking sign 9 or 12mm label
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact marking sign 9 or 12mm label
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 795.6 KB
    Date 10/27/10
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact marking sign 9 or 12mm label
    Description
    Exxact marking sign 9 or 12mm label
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact marking sign 9 or 12mm label
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact marking sign 9 or 12mm label
    Description
    Exxact marking sign 9 or 12mm label
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact marking sign 9 or 12mm label
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /