Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE003351 Image

WDE003351

Green premium brand logo
Schneider Electric WDE003351 Image
WDE003351
Green premium brand logo

Exxact surface mounted box 1-gang low (21mm) anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    10 pieces
    height
    85 mm
    width
    85 mm
    projecting depth
    21 mm
    Environment
    standards
    IEC 60884-1
    EN 60670-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    Packing Units
    Package 1 Weight
    74.000 g
    Package 1 Height
    85.000 mm
    Package 1 width
    85.000 mm
    Package 1 Length
    25.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Finnish3
    • French3
    • Norwegian5
    • Swedish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/17/10
    prp.document.label.format pdf
    Size 3.9 MB
    Date 10/17/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 4/8/15
    prp.document.label.format pdf
    Size 517.8 KB
    Date 6/23/10
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/16/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003351 : Exxact surface mounted box 1-gang low (21mm) anthracite
    Description
    Exxact surface mounted box 1-gang low (21mm) anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact surface mounted box 1-gang low (21mm) anthracite
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 4/14/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003351 : Exxact surface mounted box 1-gang low (21mm) anthracite
    Description
    Exxact surface mounted box 1-gang low (21mm) anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact surface mounted box 1-gang low (21mm) anthracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,004.9 KB
    Date 10/27/10
    Description
    PEP Exxact
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.