Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE003378 Image

WDE003378

Schneider Electric WDE003378 Image
WDE003378

Exxact centre plate for 2x Keystone with dust lids anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Central plate
    quantity per set
    Set of 1
    Complementary
    device mounting
    Flush
    Surface
    device presentation
    Flat
    socket number
    2 (14.7 x 20.4 mm)
    fixing mode
    Snap-in
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    14 mm
    height
    55 mm
    width
    55 mm
    projecting depth
    10 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003378 : WDE003378_ROHS_CHINA_DECLARATION
    Description
    WDE003378_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE003378_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003378 : WDE003378_ROHS_DECLARATION
    Description
    WDE003378_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE003378_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003378 : WDE003378_REACH_DECLARATION
    Description
    WDE003378_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE003378_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /