Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE003464 Image
Discontinued

WDE003464

Schneider Electric WDE003464 Image
Discontinued
WDE003464

Exxact electronic clock switch with display 1-pole anthracite

Show more characteristics
WDE003464 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Electronic clock switch with display
    control button type
    4 push-buttons
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    1-pole ending
    rated voltage
    230 V AC
    power range
    Fluorescent tube: 500 VA
    Resistive: 1000 W
    Electronic transformer: 750 W
    Conventional transformer: 750 VA
    colour
    Anthracite
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    2 x 1.5...2 x 2.5 mm² for solid cable(s)
    2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    type of setting
    Pre-programmed time
    Time adjustment
    Astro program
    With summer/winter time function
    Random program
    Possible to reset to factory setting
    backup time
    24 h
    memory description
    Two independent program memories with up to 18 on and off
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    20 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-3
    EN 60669-2-1
    EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 10/17/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003464 : Exxact electronic clock switch with display 1-pole anthracite
    Description
    Exxact electronic clock switch with display 1-pole anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Exxact electronic clock switch with display 1-pole anthracite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003464 : Exxact electronic clock switch with display 1-pole anthracite
    Description
    Exxact electronic clock switch with display 1-pole anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Exxact electronic clock switch with display 1-pole anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.