Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE003477 Image

WDE003477

Schneider Electric WDE003477 Image
WDE003477

Exxact mechanical timer 0-120 minutes 2-pole anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Mechanical timer
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-pole
    rated current
    16 A
    rated voltage
    250 V AC
    colour
    Anthracite
    time delay
    0...120 minutes
    connections - terminals
    Screw terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    22 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    154.000 g
    Package 1 Height
    89.000 mm
    Package 1 width
    76.000 mm
    Package 1 Length
    76.000 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003477 : WDE003477_ROHS_CHINA_DECLARATION
    Description
    WDE003477_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    WDE003477_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 650 KB
    Date 2/1/18
    Description
    Product End of life instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003477 : WDE003477_ROHS_DECLARATION
    Description
    WDE003477_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    WDE003477_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.8 KB
    Date 2/1/18
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003477 : WDE003477_REACH_DECLARATION
    Description
    WDE003477_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    WDE003477_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.