Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE003879 Image
Discontinued

WDE003879

Schneider Electric WDE003879 Image
Discontinued
WDE003879

Exxact thermostat with touch display programmable anthracite

Show more characteristics
WDE003879 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Weekly-programmable thermostat
    colour
    Anthracite
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    230 V AC 50 Hz
    [In] rated current
    16 A (resistive load)
    rated current/voltage
    16 A at 230 V AC
    product compatibility
    To be completed with Exxact frame design
    switch function
    2-pole
    connections - terminals
    Screw terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    temperature setting range
    5…35 °C room mode
    5…50 °C floor mode
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    height
    71 mm
    width
    71 mm
    embedding depth
    28 mm
    projecting depth
    19 mm
    Environment
    IP degree of protection
    IP20
    standards
    EN 60669-1
    EN 60730-2-9
    product certifications
    CE
    NEMKO
    FIMKO
    SEMKO