Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE003913 Image
To be discontinued

WDE003913

Green premium brand logo
Schneider Electric WDE003913 Image
To be discontinued
WDE003913
Green premium brand logo

Exxact RF pb dimmer insert 420VA dark

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF dimmer
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    1
    Complementary
    function available
    With light value memory
    With integrated bus coupling unit
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    rated voltage
    230 V AC 50/60 Hz
    power range
    25...420 VA
    load type
    Capacitive
    Resistive
    Inductive
    number of rocker
    1
    colour
    Anthracite
    material
    Cover plate: plastic brilliant
    Insert: metal and plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279 KB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003913 : WDE003913_ROHS_CHINA_DECLARATION
    Description
    WDE003913_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE003913_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 786.7 KB
    Date 1/27/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003913 : WDE003913_ROHS_DECLARATION
    Description
    WDE003913_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE003913_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 931.1 KB
    Date 12/9/10
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003913 : WDE003913_REACH_DECLARATION
    Description
    WDE003913_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE003913_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /