Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004040 Image
Discontinued

WDE004040

Schneider Electric WDE004040 Image
Discontinued
WDE004040

Exxact Design front dso frame metallic

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    aesthetic name
    Design
    product or component type
    Frame front
    quantity per set
    5 pieces
    Complementary
    number of gangs
    1 gang for double socket-outlet
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    119 mm
    width
    87 mm
    depth
    6 mm
    Environment
    standards
    IEC 60884-1
    product certifications
    SEMKO
    NEMKO
    FIMKO
    IP degree of protection
    IP20