Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004053 Image

WDE004053

Green premium brand logo
Schneider Electric WDE004053 Image
WDE004053
Green premium brand logo

Exxact keycard switch 1/2-pole metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Keycard switch
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-pole
    2-way
    switch pattern
    [6 / 2 / 1]
    rated current/voltage
    16 A at 250 V AC
    10 AX at 250 V AC
    colour
    Metallic
    local signalling
    White LED - 10 mA
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    optional fixing mode
    By claw kit: insert
    By screw: rocker
    embedding depth
    12 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    28 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 711.5 KB
    Date 7/27/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.4 KB
    Date 8/7/17
    prp.document.label.format pdf
    Size 402.8 KB
    Date 7/19/17
    prp.document.label.format pdf
    Size 107.2 KB
    Date 4/28/17
    prp.document.label.format pdf
    Size 424.6 KB
    Date 1/24/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004053 : Exxact keycard switch 1/2-pole metallic
    Description
    Exxact keycard switch 1/2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact keycard switch 1/2-pole metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/17/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004053 : Exxact keycard switch 1/2-pole metallic
    Description
    Exxact keycard switch 1/2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact keycard switch 1/2-pole metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004053 : Exxact keycard switch 1/2-pole metallic
    Description
    Exxact keycard switch 1/2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact keycard switch 1/2-pole metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /