Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004146 Image

WDE004146

Green premium brand logo
Schneider Electric WDE004146 Image
WDE004146
Green premium brand logo

Exxact rocker push-button 2-way with lamp screwless metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Push-button
    device application
    Control
    quantity per set
    Set of 5
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    switch function
    1-pole 2-way
    switch pattern
    [6T]
    rated current/voltage
    16 A at 250 V AC
    colour
    Metallic
    local signalling
    Red LED - 0.5 mA
    connections - terminals
    Screwless terminals
    loop terminals
    2
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    optional fixing mode
    By claw kit: insert
    By screw: rocker
    embedding depth
    15 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    18 mm
    Environment
    standards
    EN 60669-1
    product certifications
    NEMKO
    FIMKO
    CE
    SEMKO
    IP degree of protection
    IP20
    IP44 with additional sealing kit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 558.4 KB
    Date 9/27/19
    prp.document.label.format pdf
    Size 302.9 KB
    Date 7/11/19
    prp.document.label.format pdf
    Size 455.3 KB
    Date 7/2/19
    prp.document.label.format pdf
    Size 451.3 KB
    Date 9/24/10
    prp.document.label.format pdf
    Size 32.2 KB
    Date 8/31/10
    prp.document.label.format pdf
    Size 451.9 KB
    Date 7/26/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004146 : Exxact rocker push-button 2-way with lamp screwless metallic
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 5/6/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004146 : Exxact rocker push-button 2-way with lamp screwless metallic
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004146 : Exxact rocker push-button 2-way with lamp screwless metallic
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact rocker push-button 2-way with lamp screwless metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /