Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004366 Image

WDE004366

Green premium brand logo
Schneider Electric WDE004366 Image
WDE004366
Green premium brand logo

Exxact Movement detector basic 2300W 120° metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Basic movement detector
    quantity per set
    1 piece
    Complementary
    version
    Basic version
    rated power in W
    2300 W
    wiring device mounting
    Flush
    power range
    1200 W for parallel connected fluorescent lamp 2
    1150 VA for low voltage halogen lamp with electronic transformer
    500 W for compact fluorescent lamp
    200 VA for motor (single-phase)
    2300 W for incandescent lamp
    2000 W for 230 V AC halogen lamp
    1200 W for uncompensated fluorescent lamp
    2000 VA for parallel compensated fluorescent lamp 140 µF cos phi = 0.9
    900 W for HF coil fluorescent lamp
    1050 VA for low voltage halogen lamp with iron core transformer
    detection angle
    120°
    light sensitivity
    0…500 lux
    time delay
    1 s...20 min
    rated current/voltage
    16 A at 230 V AC
    colour
    Metallic
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    With neutral
    mounting height
    1…1.5 m
    embedding depth
    16 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    20 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-1
    EN 61000-6
    product certifications
    SEMKO
    CE
    NEMKO
    FIMKO
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 423.6 KB
    Date 10/17/10
    prp.document.label.format pdf
    Size 425.6 KB
    Date 10/17/10
    prp.document.label.format pdf
    Size 425.5 KB
    Date 10/17/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.5 KB
    Date 12/12/18
    prp.document.label.format pdf
    Size 463.8 KB
    Date 12/5/18
    prp.document.label.format pdf
    Size 102.4 KB
    Date 11/27/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004366 : Exxact Movement detector basic 2300W 120° metallic
    Description
    Exxact Movement detector basic 2300W 120° metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact Movement detector basic 2300W 120° metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.4 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004366 : Exxact Movement detector basic 2300W 120° metallic
    Description
    Exxact Movement detector basic 2300W 120° metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact Movement detector basic 2300W 120° metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004366 : Exxact Movement detector basic 2300W 120° metallic
    Description
    Exxact Movement detector basic 2300W 120° metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Exxact Movement detector basic 2300W 120° metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.