Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004369 Image
Discontinued

WDE004369

Green premium brand logo
Schneider Electric WDE004369 Image
Discontinued
WDE004369
Green premium brand logo

Exxact Movement detector multi 350W 180° metallic

Show more characteristics
WDE004369 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Multi movement detector
    quantity per set
    1 piece
    Complementary
    version
    Multi version
    rated power in W
    350 W
    wiring device mounting
    Flush
    power range
    25...350 W for incandescent lamp
    25...350 W for 230 V AC halogen lamp
    35...350 VA for low voltage halogen lamp with iron core transformer
    35...350 VA for low voltage halogen lamp with electronic transformer
    36...180 W for Osram Duluxe Int dim stick (dimmable CFL)
    detection angle
    180°
    light sensitivity
    0…1000 lux
    time delay
    1 s...20 min
    rated current/voltage
    16 A at 230 V AC
    colour
    Metallic
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    Without neutral
    mounting height
    1…1.5 m
    embedding depth
    16 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    27 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 61000-6
    EN 60669-2-1
    product certifications
    SEMKO
    CE
    FIMKO
    NEMKO
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Finnish3
    • Norwegian3
    • Swedish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 983.1 KB
    Date 10/17/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174.1 KB
    Date 8/15/17
    prp.document.label.format pdf
    Size 195.9 KB
    Date 7/28/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004369 : Exxact Movement detector multi 350W 180° metallic
    Description
    Exxact Movement detector multi 350W 180° metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Exxact Movement detector multi 350W 180° metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004369 : Exxact Movement detector multi 350W 180° metallic
    Description
    Exxact Movement detector multi 350W 180° metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Exxact Movement detector multi 350W 180° metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /