Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004441 Image
Discontinued

WDE004441

Green premium brand logo
Schneider Electric WDE004441 Image
Discontinued
WDE004441
Green premium brand logo

Exxact 2-circuits dimmer universal 2x200W/VA metallic

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Push type
    control type
    Push type
    switch function
    Double 1-pole
    function available
    With memory function
    load type
    incandescent lamp
    230 V halogen lamp
    conventional transformer
    electronic transformer
    power range
    Incandescent lamp: 50...200 W
    Halogen lamp: 50...200 W
    Electronic transformer: 50...200 W
    Conventional transformer: 50...200 W
    rated current/voltage
    10 A at 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    condition of use
    The left circuit only functions when a load is connected on the right circuit
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    24 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 242.5 KB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004441 : WDE004441_ROHS_CHINA_DECLARATION
    Description
    WDE004441_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WDE004441_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Dimmers (Version 1.0)
    Description
    : Exxact Dimmers
    prp.document.label.format pdf
    Size 293.4 KB
    Date 9/10/19
    Description
    : Exxact Dimmers
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004441 : WDE004441_ROHS_DECLARATION
    Description
    WDE004441_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WDE004441_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Exxact (Version 2.0)
    Description
    PEP Exxact
    prp.document.label.format pdf
    Size 295.8 KB
    Date 9/9/19
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004441 : WDE004441_REACH_DECLARATION
    Description
    WDE004441_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WDE004441_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /