Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004471 Image

WDE004471

Green premium brand logo
Schneider Electric WDE004471 Image
WDE004471
Green premium brand logo

Exxact electronic timer 2-pole metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Electronic timer
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-pole-ending
    rated current
    10 A
    rated voltage
    230 V AC
    power range
    Resistive: <= 2300 W
    Fluorescent tube: <= 360 VA
    colour
    Metallic
    local signalling
    Red LED indication in active position
    time delay
    4 h
    2 h
    15 minutes
    8 h
    1 h
    30 minutes
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    With neutral
    embedding depth
    24 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    13 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-3
    EN 60669-2-1
    product certifications
    SEMKO
    FIMKO
    CE
    NEMKO
    IP degree of protection
    IP20 also with visual parts removed
    IP44 with additional sealing kit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 467.9 KB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004471 : WDE004471_ROHS_CHINA_DECLARATION
    Description
    WDE004471_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE004471_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 650 KB
    Date 2/1/18
    Description
    Product End of life instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004471 : WDE004471_ROHS_DECLARATION
    Description
    WDE004471_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE004471_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.8 KB
    Date 2/1/18
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004471 : WDE004471_REACH_DECLARATION
    Description
    WDE004471_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE004471_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /