Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004481 Image

WDE004481

Green premium brand logo
Schneider Electric WDE004481 Image
WDE004481
Green premium brand logo

Exxact thermostat floor heating 2-pole metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Floor thermostat
    device application
    Temperature control
    colour
    Metal
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    230 V AC 50 Hz
    [In] rated current
    16 A (resistive load)
    rated current/voltage
    16 A at 230 V AC
    power consumption in VA
    3600 VA
    control type
    Electronic controller
    product compatibility
    To be completed with Exxact frame design
    function available
    With temperature reduction
    switch function
    2-pole
    local signalling
    LED (red)heating application:
    LED (green)operating:
    connections - terminals
    Screw terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    temperature setting range
    5…30 °C
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    height
    71 mm
    width
    71 mm
    embedding depth
    25 mm
    projecting depth
    17 mm
    Environment
    IP degree of protection
    IP20 also with visual parts removed
    standards
    EN 60669-1
    product certifications
    NEMKO
    FIMKO
    SEMKO
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 166.9 KB
    Date 10/17/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 760.3 KB
    Date 9/8/17
    prp.document.label.format pdf
    Size 211.2 KB
    Date 9/4/17
    prp.document.label.format pdf
    Size 268.6 KB
    Date 8/18/17
    prp.document.label.format pdf
    Size 508.6 KB
    Date 10/6/10
    prp.document.label.format pdf
    Size 928.6 KB
    Date 9/14/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004481 : Exxact thermostat floor heating 2-pole metallic
    Description
    Exxact thermostat floor heating 2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact thermostat floor heating 2-pole metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 185.8 KB
    Date 9/23/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.8 KB
    Date 12/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004481 : Exxact thermostat floor heating 2-pole metallic
    Description
    Exxact thermostat floor heating 2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact thermostat floor heating 2-pole metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 899.5 KB
    Date 10/18/10
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004481 : Exxact thermostat floor heating 2-pole metallic
    Description
    Exxact thermostat floor heating 2-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact thermostat floor heating 2-pole metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.