Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004491 Image

WDE004491

Green premium brand logo
Schneider Electric WDE004491 Image
WDE004491
Green premium brand logo

Exxact cp+rocker round sw inlays transp.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Centre plate for round rocker
    quantity per set
    5 pieces
    provided equipment
    Including 4 inlays (6 colours + 1 pattern) that can easily be changed
    Complementary
    colour
    Transparent
    material
    ABS + PC
    height
    55 mm
    width
    55 mm
    projecting depth
    8 mm
    function available
    Possibility to put wallpaper, pictures etc instead of the inlays
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    SEMKO
    NEMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004491 : Exxact cp+rocker round sw inlays transp.
    Description
    Exxact cp+rocker round sw inlays transp.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact cp+rocker round sw inlays transp.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EOLI - Electronic Touch Display Thermostat (Version 1.0)
    Description
    EOLI - Kristina Thermostat
    prp.document.label.format pdf
    Size 607.3 KB
    Date 10/14/11
    Description
    EOLI - Kristina Thermostat
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004491 : Exxact cp+rocker round sw inlays transp.
    Description
    Exxact cp+rocker round sw inlays transp.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact cp+rocker round sw inlays transp.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - Electronic Touch Display Thermostat (Version 1.0)
    Description
    PEP Kristina Thermostats - sources files available in a Zip file contained in the "Links" folder
    prp.document.label.format pdf
    Size 165.9 KB
    Date 10/14/11
    Description
    PEP Kristina Thermostats - sources files available in a Zip file contained in the "Links" folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004491 : Exxact cp+rocker round sw inlays transp.
    Description
    Exxact cp+rocker round sw inlays transp.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Exxact cp+rocker round sw inlays transp.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /