Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004679 Image

WDE004679

Green premium brand logo
Schneider Electric WDE004679 Image
WDE004679
Green premium brand logo

Exxact triple socket-outlet 3xEuro screw metallic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    3
    outlet poles configuration
    2P with shutters
    rated current/voltage
    2.5 A at 250 V AC
    colour
    Metallic
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ASA + PC
    embedding depth
    29 mm
    height
    70.8 mm
    width
    70.8 mm
    projecting depth
    11.8 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    SFS 5610:2004
    IEC 60884-1
    SS 4280834
    NEK 502:2006
    IEC 60884-2-2
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 202.8 KB
    Date 8/4/17
    Size pdf
    Size 331.9 KB
    Date 7/25/17
    Size pdf
    Size 84.9 KB
    Date 5/11/17
    Size pdf
    Size 325.6 KB
    Date 6/23/15
    Size pdf
    Size 209.8 KB
    Date 5/13/15
    Size pdf
    Size 425.4 KB
    Date 4/25/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004679 : Exxact triple socket-outlet 3xEuro screw metallic
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 751.7 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004679 : Exxact triple socket-outlet 3xEuro screw metallic
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004679 : Exxact triple socket-outlet 3xEuro screw metallic
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Exxact triple socket-outlet 3xEuro screw metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /