Welcome to the Schneider Electric corporate Website

Select your location

View all Exxact
Schneider Electric WDE004737 Image

WDE004737

Schneider Electric WDE004737 Image
WDE004737

Exxact dimmer universal 600W/VA metallic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    load type
    incandescent lamp
    230 V halogen lamp
    conventional transformer
    electronic transformer
    power range
    Halogen lamp: 40...600 W
    Conventional transformer: 40...600 W
    Incandescent lamp: 60...600 W
    Electronic transformer: 40...600 W
    rated current/voltage
    10 A at 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    22 mm
    product compatibility
    To be completed with Exxact frame
    LED illumination light kit
    Environment
    standards
    EN 60669-2-1
    EN 60669-1
    product certifications
    FIMKO
    SEMKO
    CE
    NEMKO
    IP degree of protection
    IP20 also with visual parts removed
    IP44 with additional sealing kit
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Finnish1
    • German1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,013.5 KB
    Date 8/31/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.2 KB
    Date 11/10/15
    Size pdf
    Size 1.6 MB
    Date 10/12/15
    Size pdf
    Size 3.5 MB
    Date 7/1/14
    Size pdf
    Size 162 KB
    Date 12/14/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004737 : Exxact dimmer universal 600W/VA metallic
    Description
    Exxact dimmer universal 600W/VA metallic
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Exxact dimmer universal 600W/VA metallic
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Dimmers (Version 1.0)
    Description
    : Exxact Dimmers
    Size pdf
    Size 293.4 KB
    Date 9/10/19
    Description
    : Exxact Dimmers
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004737 : Exxact dimmer universal 600W/VA metallic
    Description
    Exxact dimmer universal 600W/VA metallic
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Exxact dimmer universal 600W/VA metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Exxact (Version 2.0)
    Description
    PEP Exxact
    Size pdf
    Size 295.8 KB
    Date 9/9/19
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004737 : Exxact dimmer universal 600W/VA metallic
    Description
    Exxact dimmer universal 600W/VA metallic
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Exxact dimmer universal 600W/VA metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /