Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004746 Image

WDE004746

Green premium brand logo
Schneider Electric WDE004746 Image
WDE004746
Green premium brand logo

Exxact 1-10V controller metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    1...10 V controller
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole
    load type
    fluorescent tube
    power range
    Fluorescent tube: 58 W
    rated current/voltage
    10 A at 230 V AC
    protection type
    Fuse protection
    associated fuse rating
    6.3 A
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    22 mm
    product compatibility
    Osram ballast
    Philips ballast
    Siemens ballast
    Helvar ballast
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    FIMKO
    SEMKO
    CE
    NEMKO
    IP degree of protection
    IP20 also with visual parts removed
    IP44 with additional sealing kit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 8/31/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 158.8 KB
    Date 1/20/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004746 : Exxact 1-10V controller metallic
    Description
    Exxact 1-10V controller metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Exxact 1-10V controller metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 1/14/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Dimmers (Version 1.0)
    Description
    : Exxact Dimmers
    prp.document.label.format pdf
    Size 293.4 KB
    Date 9/10/19
    Description
    : Exxact Dimmers
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004746 : Exxact 1-10V controller metallic
    Description
    Exxact 1-10V controller metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Exxact 1-10V controller metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Exxact (Version 2.0)
    Description
    PEP Exxact
    prp.document.label.format pdf
    Size 295.8 KB
    Date 9/9/19
    Description
    PEP Exxact
    Exxact DIY dimmers - Product Environmental Profile (Version 1.0)
    Description
    Source files are available in the ZIP file contained in the "Links" folder
    prp.document.label.format pdf
    Size 173.7 KB
    Date 10/11/11
    Description
    Source files are available in the ZIP file contained in the "Links" folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004746 : Exxact 1-10V controller metallic
    Description
    Exxact 1-10V controller metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Exxact 1-10V controller metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.