Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE004913 Image
To be discontinued

WDE004913

Green premium brand logo
Schneider Electric WDE004913 Image
To be discontinued
WDE004913
Green premium brand logo

Exxact RF pb dimmer insert 420VA alu

Show more characteristics
Commercial status
To be discontinued on 30 June 2022
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF dimmer
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    1
    Complementary
    function available
    With integrated bus coupling unit
    With light value memory
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    rated voltage
    230 V AC 50/60 Hz
    power range
    25...420 VA
    load type
    Inductive
    Resistive
    number of rocker
    1
    colour
    Metallic
    material
    Cover plate: plastic brilliant
    Insert: metal and plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    111 g
    Package 1 Height
    6 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    7.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.28 kg
    Package 2 Height
    16.7 cm
    Package 2 width
    16.8 cm
    Package 2 Length
    28.4 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    20
    Package 3 Weight
    2.96 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279 KB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004913 : Exxact RF pb dimmer insert 420VA alu
    Description
    Exxact RF pb dimmer insert 420VA alu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Exxact RF pb dimmer insert 420VA alu
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Connect RF push-buttons (Version 1.1)
    Description
    Exxact Connect RF push-buttons
    prp.document.label.format pdf
    Size 0
    Date 12/7/17
    Description
    Exxact Connect RF push-buttons
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004913 : Exxact RF pb dimmer insert 420VA alu
    Description
    Exxact RF pb dimmer insert 420VA alu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Exxact RF pb dimmer insert 420VA alu
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 931.1 KB
    Date 12/9/10
    Description
    PEP Exxact
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.