Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE008361 Image

WDE008361

Green premium brand logo
Schneider Electric WDE008361 Image
WDE008361
Green premium brand logo

Exxact modular outlet 2x8 pole cat 6 UTP white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Data socket
    colour tint
    White (RAL 9003)
    Complementary
    range compatibility
    LexCom
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    12 mm
    length
    87 mm
    projecting depth
    35 mm
    embedding depth
    20 mm
    Environment
    IP degree of protection
    IP20
    standards
    EN 50173-1
    IEC 60603-7-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008361 : WDE008361_ROHS_CHINA_DECLARATION
    Description
    WDE008361_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE008361_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008361 : WDE008361_ROHS_DECLARATION
    Description
    WDE008361_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE008361_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - Exxact DIY network outlet products (Version 1.0)
    Description
    Source files are available in the ZIP file contained in the "Links" folder
    prp.document.label.format pdf
    Size 126.5 KB
    Date 10/11/11
    Description
    Source files are available in the ZIP file contained in the "Links" folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008361 : WDE008361_REACH_DECLARATION
    Description
    WDE008361_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WDE008361_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /