Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE008368 Image

WDE008368

Schneider Electric WDE008368 Image
WDE008368

Exxact antenna insert terminated S1T

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    TV R socket
    Complementary
    socket number
    2
    transmission frequency
    87500…108000 kHz
    174000…862000 kHz
    5000…68000 kHz
    average impedance
    75 Ohm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008368 : WDE008368_ROHS_CHINA_DECLARATION
    Description
    WDE008368_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    WDE008368_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008368 : WDE008368_ROHS_DECLARATION
    Description
    WDE008368_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    WDE008368_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008368 : WDE008368_REACH_DECLARATION
    Description
    WDE008368_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    WDE008368_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /