Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE008452 Image
To be discontinued

WDE008452

Green premium brand logo
Schneider Electric WDE008452 Image
To be discontinued
WDE008452
Green premium brand logo

Exxact surface box 2-gang 21mm IP21 antracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    1 piece
    height
    156 mm
    width
    85 mm
    projecting depth
    21 mm
    Environment
    standards
    EN 60670-1
    IEC 60884-1
    product certifications
    FIMKO
    SEMKO
    CE
    NEMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 4/8/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008452 : WDE008452_ROHS_CHINA_DECLARATION
    Description
    WDE008452_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    WDE008452_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 4/14/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008452 : WDE008452_ROHS_DECLARATION
    Description
    WDE008452_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    WDE008452_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008452 : WDE008452_REACH_DECLARATION
    Description
    WDE008452_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    WDE008452_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /