Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE008453 Image

WDE008453

Schneider Electric WDE008453 Image
WDE008453

Exxact surface box 3-gang 21mm IP21 antracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    1 piece
    height
    227 mm
    width
    85 mm
    projecting depth
    21 mm
    Environment
    standards
    EN 60670-1
    IEC 60884-1
    product certifications
    NEMKO
    CE
    SEMKO
    FIMKO
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 4/8/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 4/14/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /