Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE008561 Image

WDE008561

Schneider Electric WDE008561 Image
WDE008561

Exxact modular outlet 2x8 pole cat 6 UTP antracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Data socket
    colour tint
    Anthracite
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    12 mm
    length
    87 mm
    projecting depth
    35 mm
    embedding depth
    20 mm
    Environment
    IP degree of protection
    IP20
    standards
    EN 50173-1
    IEC 60603-7-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP antracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /