Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE008651 Image

WDE008651

Green premium brand logo
Schneider Electric WDE008651 Image
WDE008651
Green premium brand logo

Exxact surface box 1-gang 21mm IP21 metallic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    1 piece
    height
    85 mm
    width
    85 mm
    projecting depth
    21 mm
    Environment
    standards
    IEC 60884-1
    EN 60670-1
    product certifications
    NEMKO
    CE
    SEMKO
    FIMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 216.4 KB
    Date 4/8/15
    Size pdf
    Size 825.3 KB
    Date 3/27/15
    Size pdf
    Size 550 KB
    Date 3/20/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.4 MB
    Date 11/16/10
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 10/17/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact surface box 1-gang 21mm IP21 metallic
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact surface box 1-gang 21mm IP21 metallic
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact surface box 1-gang 21mm IP21 metallic
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Exxact surface box 1-gang 21mm IP21 metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /