Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE008762 Image

WDE008762

Schneider Electric WDE008762 Image
WDE008762

Exxact - double USB power supply - 2,1A - metallic BP

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    USB charger
    device application
    Charger
    device presentation
    Mechanism with central plate
    output current
    2.1 A
    colour tint
    Metallic
    Complementary
    device mounting
    Flush
    quantity per set
    1 piece
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    [In] rated current
    180 mA
    energy efficiency ratio
    72
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    service life in hours
    30000 h 10.5 W
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    material
    PC/ABS
    protection type
    Short time short-circuit protection
    fixing mode
    By screws
    type of packing
    Flow-pack
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    net weight
    0.03 kg
    Environment
    standards
    EN 60950-1
    EN 60335-1
    EN 61558-1
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    product certifications
    NEMKO
    SEMKO
    FIMKO
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish1
    • French2
    • German1
    • Greek1
    • Hungarian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Swedish1
    • Turkish1
    • Ukrainian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 183.5 KB
    Date 12/4/18
    prp.document.label.format pdf
    Size 407.5 KB
    Date 11/1/18
    prp.document.label.format pdf
    Size 211.4 KB
    Date 6/21/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 599.2 KB
    Date 5/4/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008762 : Exxact - double USB power supply - 2,1A - metallic BP
    Description
    Exxact - double USB power supply - 2,1A - metallic BP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Exxact - double USB power supply - 2,1A - metallic BP
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 728.4 KB
    Date 4/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008762 : Exxact - double USB power supply - 2,1A - metallic BP
    Description
    Exxact - double USB power supply - 2,1A - metallic BP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Exxact - double USB power supply - 2,1A - metallic BP
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.7 KB
    Date 6/13/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /