Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAC
Schneider Electric XACB9116 Image

XACB9116

Schneider Electric XACB9116 Image
XACB9116

booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Head for push-button
    component name
    XACB
    marking
    Unmarked
    operator additional information
    Booted
    operating travel
    4 mm
    cap/operator or lens colour
    Blue
    product compatibility
    XENB....
    XESD2201
    XESD2241
    XESD2251
    XEND....
    XESB2011
    XENC....
    sale per indivisible quantity
    10
    Complementary
    net weight
    0.005 kg
    Environment
    standards
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese1
    • French2
    • Kazakh1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.4 MB
    Date 5/23/19
    Description
    CCC Certificate
    Size pdf
    Size 2.6 MB
    Date 4/10/19
    Description
    CCC Certificate
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    booted head for pushbutton XAC-B - blue - 4 mm, -25..+70 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /