Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XAC
Schneider Electric XACB9229 Image
Discontinued

XACB9229

Schneider Electric XACB9229 Image
Discontinued
XACB9229

booted head for pushbutton - XAC-B - brown - 16 mm, -40..+70 °C

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XACB9229 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 19 June 2020
  • Main
    range of product
    Harmony XAC
    product or component type
    Head for push-button
    component name
    XACB
    marking
    Unmarked
    operator additional information
    Booted
    operating travel
    16 mm
    cap/operator or lens colour
    Brown
    product compatibility
    XESD1191
    XESD1291
    XESD1281
    XESD1181
    sale per indivisible quantity
    10
    Complementary
    net weight
    0.005 kg
    Environment
    standards
    CSA C22.2 No 14
    EN 60947-5-1
    IEC 60947-5-1
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    Packing Units
    Package 1 Weight
    0.007 kg
    Package 1 Height
    1.200 dm
    Package 1 width
    0.260 dm
    Package 1 Length
    0.950 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese1
    • French2
    • Kazakh1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 7/18/13
    prp.document.label.format pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 5.7 MB
    Date 11/12/19
    Description
    CCC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XACB9229 : XACB9229_ROHS_CHINA_DECLARATION
    Description
    XACB9229_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    XACB9229_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACB9229 : XACB9229_ROHS_DECLARATION
    Description
    XACB9229_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    XACB9229_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACB9229 : XACB9229_REACH_DECLARATION
    Description
    XACB9229_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    XACB9229_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.