Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XAC
Schneider Electric XACF3210 Image
Discontinued

XACF3210

Schneider Electric XACF3210 Image
Discontinued
XACF3210

empty pendant control station XAC-F - custom openings

Show more characteristics
XACF3210 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACF
    Complementary
    control station type
    Double insulated
    enclosure material
    Glass reinforced polyester
    electrical circuit type
    Control circuit
    enclosure type
    Empty enclosure
    number of cut-out
    30 maximum in positions requested on the order form
    control station colour
    Yellow
    cable entry
    Rubber sleeve with stepped entry 10…22 mm
    guard rail
    Without
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    protective treatment
    TH
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    mechanical durability
    1000000 cycles
    net weight
    2.1 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Kazakh1
    • Russian1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 3/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.