Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XAC
Schneider Electric XACS399 Image

XACS399

Schneider Electric XACS399 Image
XACS399

single isolating block XACS - for power circuit - horizontal fixing centres-40mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAC
    product or component type
    Isolating block
    component name
    XACS
    electrical circuit type
    Power circuit
    contact block application
    Emergency stop push-button
    contact block type
    Single
    product compatibility
    XACB
    contacts type and composition
    3 NC
    mounting of block
    Front mounting
    contact operation
    Snap action
    Complementary
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    horizontal fixing centres
    40 mm
    mechanical durability
    1000000 cycles
    contact code designation
    A300 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
    Q300 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    400 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    rated operational power in W
    3000 W AC-23B at 400 V
    net weight
    0.1 kg
    Environment
    standards
    EN 60947-3
    IEC 60947-3
    CSA C22.2 No 14
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 7/18/13
    prp.document.label.format pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 5.7 MB
    Date 11/12/19
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XACS399 : XACS399_ROHS_CHINA_DECLARATION
    Description
    XACS399_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XACS399_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XACS399 : XACS399_ROHS_DECLARATION
    Description
    XACS399_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XACS399_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XACS399 : XACS399_REACH_DECLARATION
    Description
    XACS399_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XACS399_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /