Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAC
Schneider Electric XACS412 Image

XACS412

Schneider Electric XACS412 Image
XACS412

spring return contact block - 1 NC - front mounting, 30 or 40 mm centres

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Contact block
    component name
    XACS
    electrical circuit type
    Control circuit
    contact block type
    Single
    type of operator
    Spring return
    product compatibility
    XACA
    ZA2B... head
    mechanical interlocking
    Without mechanical interlock
    contacts type and composition
    1 NC
    mounting of block
    Front mounting
    contact operation
    Slow-break
    Complementary
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    horizontal fixing centres
    40 mm
    vertical fixing centres
    30 mm
    mechanical durability
    1000000 cycles
    contact code designation
    A300 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
    Q300 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    maximum resistance across terminals
    25 MOhm
    short-circuit protection
    10 A fuse protection by cartridge fuse type gG
    rated operational power in W
    42 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
    45 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
    60 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
    rated operational power in VA
    140 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 24 V 50/60 Hz, load factor = 0.5 (inductive load)
    385 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 48 V 50/60 Hz, load factor = 0.5 (inductive load)
    455 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 230 V 50/60 Hz, load factor = 0.5 (inductive load)
    525 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 127 V 50/60 Hz, load factor = 0.5 (inductive load)
    terminals description ISO n°1
    (11-12)NC
    terminal identifier
    (13-14)NO
    (11-12)NC
    net weight
    0.07 kg
    Environment
    standards
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.2 MB
    Date 7/18/13
    Size pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    spring return contact block - 1 NC - front mounting, 30 or 40 mm centres
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /